CAD (0)
▾
Single Collar - Self-Aligning Tapered Roller Bearing Flange: 4-Bolt Flange Mounted Bearings (Type E Self-Aligning)
Self-Aligning Mounted Tapered Roller Bearings
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed
for applications from aggregate and steel to mining and power generation.
The heavy duty housing and cartridge are made from cast steel to stand
up to the harshest conditions, and are designed to accept +/-4 degrees of
misalignment.. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
Open and Closed end covers available for purchase.
Open and Closed end covers available for purchase.
Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A |
Dimension J |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| ESA-4BFA-TRB-1 3/16 | Shaft Size N/A 1 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 in | Dimension A N/A 2 5/16 in | Dimension J N/A 2 7/8 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 3/16E | Shaft Size N/A 1 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 in | Dimension A N/A 2 5/16 in | Dimension J N/A 2 7/8 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 1/4 | Shaft Size N/A 1 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 in | Dimension A N/A 2 5/16 in | Dimension J N/A 2 7/8 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 1/4E | Shaft Size N/A 1 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 in | Dimension A N/A 2 5/16 in | Dimension J N/A 2 7/8 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 5/8 in | Dimension A N/A 2 9/16 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 3/8E | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 5/8 in | Dimension A N/A 2 9/16 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 4 5/8 in | Dimension A N/A 2 9/16 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-35MME | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 4 5/8 in | Dimension A N/A 2 9/16 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 5/8 in | Dimension A N/A 2 9/16 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 7/16E | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 5/8 in | Dimension A N/A 2 9/16 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 1/2 | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 1/2E | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-40MM | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-40MME | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 5/8 | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 5/8E | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 11/16 | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 11/16E | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2 15/16 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 3/4 | Shaft Size N/A 1 3/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 3/4E | Shaft Size N/A 1 3/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-45MM | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-45MME | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 7/8 | Shaft Size N/A 1 7/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 7/8E | Shaft Size N/A 1 7/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
| ESA-4BFA-TRB-1 15/16 | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3 1/16 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|

