CAD (0)
  • Cart is empty
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d (in)

Part Number

d

L

Major Dia - B

Threads No. per Inch

G

A

F

CAD

N/A 1.378 in N/A 1.181 in N/A 1.767 N/A 18 N/A 0.236 in N/A 1.585 in N/A 0.052 in N/A
N/A 1.575 in N/A 1.26 in N/A 1.967 N/A 18 N/A 0.236 in N/A 1.782 in N/A 0.052 in N/A
N/A 1.772 in N/A 1.378 in N/A 2.204 N/A 18 N/A 0.276 in N/A 1.978 in N/A 0.052 in N/A
N/A 1.969 in N/A 1.457 in N/A 2.407 N/A 18 N/A 0.276 in N/A 2.175 in N/A 0.052 in N/A
N/A 2.362 in N/A 1.654 in N/A 2.933 N/A 12 N/A 0.295 in N/A 2.569 in N/A 0.084 in N/A
N/A 2.362 in N/A 1.732 in N/A 3.137 N/A 12 N/A 0.295 in N/A 2.769 in N/A 0.084 in N/A
N/A 2.559 in N/A 1.85 in N/A 3.34 N/A 12 N/A 0.315 in N/A 2.966 in N/A 0.084 in N/A
N/A 2.756 in N/A 1.969 in N/A 3.527 N/A 12 N/A 0.354 in N/A 3.163 in N/A 0.084 in N/A
N/A 2.756 in N/A 2.835 in N/A 3.527 N/A 12 N/A 0.472 in N/A 3.163 in N/A 0.084 in N/A
N/A 2.953 in N/A 2.047 in N/A 3.73 N/A 12 N/A 0.354 in N/A 3.359 in N/A 0.084 in N/A
N/A 2.953 in N/A 2.953 in N/A 3.73 N/A 12 N/A 0.512 in N/A 3.359 in N/A 0.084 in N/A
N/A 3.15 in N/A 2.087 in N/A 3.918 N/A 12 N/A 0.354 in N/A 3.556 in N/A 0.084 in N/A
N/A 3.15 in N/A 3.150 in N/A 3.918 N/A 12 N/A 0.551 in N/A 3.556 in N/A 0.084 in N/A
N/A 3.347 in N/A 2.244 in N/A 4.122 N/A 12 N/A 0.399 in N/A 3.753 in N/A 0.084 in N/A
N/A 3.347 in N/A 3.346 in N/A 4.122 N/A 12 N/A 0.591 in N/A 3.753 in N/A 0.084 in N/A
N/A 3.543 in N/A 2.323 in N/A 4.325 N/A 12 N/A 0.413 in N/A 3.95 in N/A 0.115 in N/A
N/A 3.543 in N/A 3.543 in N/A 4.325 N/A 12 N/A 0.591 in N/A 3.95 in N/A 0.115 in N/A
N/A 3.937 in N/A 2.559 in N/A 4.778 N/A 12 N/A 0.433 in N/A 4.344 in N/A 0.115 in N/A
N/A 3.937 in N/A 3.858 in N/A 4.778 N/A 12 N/A 0.63 in N/A 4.344 in N/A 0.115 in N/A
N/A 4.331 in N/A 2.835 in N/A 5.185 N/A 12 N/A 0.472 in N/A 4.737 in N/A 0.115 in N/A
N/A 4.331 in N/A 4.134 in N/A 5.185 N/A 12 N/A 0.669 in N/A 4.738 in N/A 0.115 in N/A
N/A 4.528 in N/A 3.071 in N/A 5.622 N/A 12 N/A 0.472 in N/A 5.131 in N/A 0.115 in N/A
N/A 4.528 in N/A 4.528 in N/A 5.622 N/A 12 N/A 0.748 in N/A 5.131 in N/A 0.115 in N/A
N/A 4.921 in N/A 3.228 in N/A 6.097 N/A 8 N/A 0.512 in N/A 5.528 in N/A 0.115 in N/A
N/A 4.921 in N/A 4.921 in N/A 6.097 N/A 8 N/A 0.787 in N/A 5.528 in N/A 0.115 in N/A
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2