CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22222KEJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
| 22222KEJW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
| 22222KEJW33C5 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
| 22222KEJW841C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
| 22224EJW29W33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224EJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224EJW33C2 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224EJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224EJW33C3SLA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224EJW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224EJW33VSL609 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22224KEJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224KEJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22224KEJW841C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 22226EJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW33C3SLA | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW33C5 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW33VSL609 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22226EJW33W29 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226EJW841C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226KEJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 22226KEJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|