CAD (0)
  • Cart is empty
976 - 1000 of 1059 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A N/A 310 rpm N/A
N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 22 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A
N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A
976 - 1000 of 1059 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »