CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Split Cylindrical Roller Bearing Light Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM360BXHSFS | Shaft Size N/A 360.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHSFS | Shaft Size N/A 360.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BRHSLAB | Shaft Size N/A 360.000 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM360BXHSLAB | Shaft Size N/A 360.000 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BRHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSM380BXHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BXHS | Shaft Size N/A 15.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BRHS | Shaft Size N/A 15.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BXHSKPS | Shaft Size N/A 15.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BRHSKPS | Shaft Size N/A 15.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BXHSRSS | Shaft Size N/A 15.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BRHSRSS | Shaft Size N/A 15.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A 24819 lbf110400 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
| LSE1500BXHSHTPS | Shaft Size N/A 15.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 275166 lbf1224000 N | Cor - Static Load Rating N/A 546511 lbf2431000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|