CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1500BXHSRSS | Shaft Size N/A 15.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHSRSS | Shaft Size N/A 15.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BXHSHTPS | Shaft Size N/A 15.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHSHTPS | Shaft Size N/A 15.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BXHSATL | Shaft Size N/A 15.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHSATL | Shaft Size N/A 15.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BXHSFS | Shaft Size N/A 15.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHSFS | Shaft Size N/A 15.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BRHSLAB | Shaft Size N/A 15.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSE1500BXHSLAB | Shaft Size N/A 15.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| MSM400BXHS | Shaft Size N/A 400 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHS | Shaft Size N/A 400 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BXHSKPS | Shaft Size N/A 400 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHSKPS | Shaft Size N/A 400 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BXHSRSS | Shaft Size N/A 400 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHSRSS | Shaft Size N/A 400 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BXHSHTPS | Shaft Size N/A 400 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHSHTPS | Shaft Size N/A 400 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BXHSATL | Shaft Size N/A 400 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHSATL | Shaft Size N/A 400 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BXHSFS | Shaft Size N/A 400 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHSFS | Shaft Size N/A 400 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BRHSLAB | Shaft Size N/A 400 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSM400BXHSLAB | Shaft Size N/A 400 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| MSE1600BXHS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|