CAD (0)
▾
Tapered Adapter Four-Bolt Pillow Block
Tapered Adapter Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TA4SD20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 5-1/2 in139.7 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| TA4DI20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 12.81 in325.4 mm | Bolt Spacing Max N/A 13.81 in350.8 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| DVPF22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4-1/4 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2-1/4 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPG22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPH22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPK22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5-3/4 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TA4SD22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 6.38 in161.9 mm | Bolt Spacing Min N/A 15 in381 mm | Bolt Spacing Max N/A 16 in406.4 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TA4DI22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| DVPF22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4-1/4 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2-1/4 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPG22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPH22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPK22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5-3/4 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TA4SD22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 6.38 in161.9 mm | Bolt Spacing Min N/A 15 in381 mm | Bolt Spacing Max N/A 16 in406.4 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TA4DI22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| DVPF22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4-1/4 in108 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.38 in339.9 mm | Bolt Hole Spacing - Across N/A 2-1/4 in57.2 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPG22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.92 in125 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPH22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 11.88 in301.8 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPK22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 5-3/4 in146.1 mm | Bolt Spacing Min N/A 13.94 in354.1 mm | Bolt Spacing Max N/A 15.56 in395.2 mm | Bolt Hole Spacing - Across N/A 4 in101.6 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TA4SD22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 6.38 in161.9 mm | Bolt Spacing Min N/A 15 in381 mm | Bolt Spacing Max N/A 16 in406.4 mm | Bolt Hole Spacing - Across N/A 3.25 in82.56 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TA4DI22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 5 in127 mm | Bolt Spacing Min N/A 13.13 in333.4 mm | Bolt Spacing Max N/A 14.75 in374.7 mm | Bolt Hole Spacing - Across N/A 2 in50.8 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| TAPG24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4 3/16 in | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 2.76 in70.1 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TAPH24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4 3/16 in | Base to Center Height N/A 5.25 in133.4 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TAPG24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4.25 in | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 2.76 in70.1 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TAPH24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4.25 in | Base to Center Height N/A 5.25 in133.4 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | Bolt Hole Spacing - Across N/A 2.75 in69.9 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
| TAPG24K110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Base to Center Height N/A 5.51 in140 mm | Bolt Spacing Min N/A 13 in330.2 mm | Bolt Spacing Max N/A 14 in355.6 mm | Bolt Hole Spacing - Across N/A 2.76 in70.1 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|