CAD (0)
▾
Tapered Adapter Piloted Flange Cartridge
Tapered Adapter Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| DVC09K107S | Bearing Number N/A 22209 | Shaft Size N/A 1 7/16 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| DVC09K108S | Bearing Number N/A 22209 | Shaft Size N/A 1 1/2 in | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| DVC09K040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Bolt Circle Diameter N/A 4.38 in111.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| DVC10K111S | Bearing Number N/A 22210 | Shaft Size N/A 1 11/16 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| DVC10K112S | Bearing Number N/A 22210 | Shaft Size N/A 1 3/4 in | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| DVC10K045S | Bearing Number N/A 22210 | Shaft Size N/A 45 mm | Bolt Circle Diameter N/A 5.13 in130.3 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
| DVC11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| DVC11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| DVC11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| DVC13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| DVC13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| DVC13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| DVC15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| DVC15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| DVC15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| DVC16K212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| DVC17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVC17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVC17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| DVC20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| DVC20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| DVC20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 8.63 in219.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| DVC22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| DVC22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| DVC22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 9.38 in238.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
1 2