CAD (0)
  • Cart is empty
251 - 275 of 469 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 129000 N/A 11.8100 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A
N/A 129000 N/A 11.9940 in304.648 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A
N/A 129000 N/A 12.0079 in305.001 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 2.1250 in53.975 mm N/A 5.2499 in133.347 mm N/A 351000 lbf1560000 N N/A
N/A 130000 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.7500 in120.650 mm N/A 1.9375 in49.213 mm N/A 4.7500 in120.650 mm N/A 312000 lbf1390000 N N/A
N/A 130000 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 6.5000 in165.100 mm N/A 1.9375 in49.213 mm N/A 6.5000 in165.100 mm N/A 312000 lbf1390000 N N/A
N/A 130000 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 5.0000 in127.000 mm N/A 1.9375 in49.213 mm N/A 4.7500 in120.650 mm N/A 312000 lbf1390000 N N/A
N/A 132000 N/A 8 in203.2 mm N/A 12.5625 in319.088 mm N/A 3.7500 in95.250 mm N/A 1.3750 in34.925 mm N/A 3.7500 in95.250 mm N/A 207000 lbf919000 N N/A
N/A 132000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.7500 in95.250 mm N/A 1.3750 in34.925 mm N/A 3.7500 in95.250 mm N/A 207000 lbf919000 N N/A
N/A 134000 N/A 10.2500 in260.350 mm N/A 14.5000 in368.300 mm N/A 4.2500 in107.950 mm N/A 1.6875 in42.863 mm N/A 4.2500 in107.950 mm N/A 266000 lbf1180000 N N/A
N/A 135000 N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 342000 lbf1520000 N N/A
N/A 135000 N/A 11 in279.4 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 2.0000 in50.800 mm N/A 4.9999 in126.997 mm N/A 342000 lbf1520000 N N/A
N/A 138000 N/A 13.0040 in330.302 mm N/A 17.2450 in438.023 mm N/A 4.5000 in114.300 mm N/A 1.8750 in47.625 mm N/A 4.7500 in120.650 mm N/A 287000 lbf1280000 N N/A
N/A 160000 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A
N/A 160000 N/A 13.6250 in346.075 mm N/A 18.5000 in469.900 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A
N/A 160000 N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A
N/A 160000 N/A 14.0310 in356.387 mm N/A 19.2500 in488.950 mm N/A 4.0000 in101.600 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A
N/A 160000 N/A 14.0310 in356.387 mm N/A 18.5000 in469.900 mm N/A 4.0000 in101.600 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A
N/A 170000 N/A 10 in254 mm N/A 14.5000 in368.300 mm N/A 3.6560 in92.862 mm N/A 1.3125 in33.338 mm N/A 3.6500 in92.710 mm N/A 219000 lbf976000 N N/A
N/A 170000 N/A 10 in254 mm N/A 14.3720 in365.049 mm N/A 3.6560 in92.862 mm N/A 1.3125 in33.338 mm N/A 3.6500 in92.710 mm N/A 219000 lbf976000 N N/A
N/A 170000 N/A 10 in254 mm N/A 14 in355.6 mm N/A 3.6560 in92.862 mm N/A 1.3125 in33.338 mm N/A 3.6500 in92.710 mm N/A 219000 lbf976000 N N/A
N/A 217000 N/A 6.25 in158.750 mm N/A 11.25 in285.750 mm N/A 4.9375 in125.413 mm N/A 2.1875 in55.563 mm N/A 5.0625 in128.588 mm N/A 280000 lbf1240000 N N/A
N/A 217000 N/A 6.25 in158.750 mm N/A 11.25 in285.750 mm N/A 4.9375 in125.413 mm N/A 2.1875 in55.563 mm N/A 5.0625 in128.588 mm N/A 280000 lbf1240000 N N/A
N/A 220000 N/A 9.7500 in247.650 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 343000 lbf1530000 N N/A
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 324000 lbf1440000 N N/A
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.7500 in120.650 mm N/A 1.8125 in46.038 mm N/A 4.6873 in119.057 mm N/A 324000 lbf1440000 N N/A
251 - 275 of 469 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »