CAD (0)
▾
Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
Tapered Roller Bearings - TDI (Tapered Double Inner)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cups (in)
T - Bearing Width across Cups (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 74512D - 74856 | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74555D - 74856 | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A
|
| 74555D - 74845 | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A
|
| 74555D - 74850P | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A
|
| 74555D - 74850W | Series N/A 74000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N |
CAD
N/A
|
| 767D - 752 | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
| 767D - 752A | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.299 in159.995 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
| 767D - 752AA | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
| 767D - 753 | Series N/A 755 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.9979 in101.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
| 779D - 772A | Series N/A 775 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| 779D - 773 | Series N/A 775 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 7.0866 in180 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5748 in40 mm | T - Bearing Width across Cups N/A 4.0295 in102.349 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| 78251D - 78551 | Series N/A 78000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5.5130 in140.030 mm | B - Double Cone Width N/A 2.5980 in65.989 mm | C - Cup Width N/A 0.9260 in23.520 mm | T - Bearing Width across Cups N/A 2.6020 in66.091 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 66900 lbf298000 N |
CAD
N/A
|
| 78251D - 78537 | Series N/A 78000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 2.5980 in65.989 mm | C - Cup Width N/A 0.9260 in23.520 mm | T - Bearing Width across Cups N/A 2.6020 in66.091 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 66900 lbf298000 N |
CAD
N/A
|
| 78255D - 78571 | Series N/A 78000 | d - Bore N/A 2.5586 in64.988 mm | D - Cup Outer Diameter N/A 5.7080 in144.983 mm | B - Double Cone Width N/A 2.5980 in65.989 mm | C - Cup Width N/A 0.9058 in23.007 mm | T - Bearing Width across Cups N/A 2.5616 in65.065 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 66900 lbf298000 N |
CAD
N/A
|
| 78255D - 78537 | Series N/A 78000 | d - Bore N/A 2.5586 in64.988 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 2.5980 in65.989 mm | C - Cup Width N/A 0.9260 in23.520 mm | T - Bearing Width across Cups N/A 2.6020 in66.091 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 66900 lbf298000 N |
CAD
N/A
|
| 78255D - 78551 | Series N/A 78000 | d - Bore N/A 2.5586 in64.988 mm | D - Cup Outer Diameter N/A 5.5130 in140.030 mm | B - Double Cone Width N/A 2.5980 in65.989 mm | C - Cup Width N/A 0.9260 in23.520 mm | T - Bearing Width across Cups N/A 2.6020 in66.091 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 66900 lbf298000 N |
CAD
N/A
|
| 782D - 773 | Series N/A 775 | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 7.0866 in180 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5748 in40 mm | T - Bearing Width across Cups N/A 4.0295 in102.349 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| 782D - 772A | Series N/A 775 | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | B - Double Cone Width N/A 4.0300 in102.362 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| 81601D - 81964 | Series N/A 81000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 9.6457 in245.001 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N |
CAD
N/A
|
| 81601D - 81962X | Series N/A 81000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cups N/A 3.4274 in87.056 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N |
CAD
N/A
|
| 81601D - 81962 | Series N/A 81000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N |
CAD
N/A
|
| 82680D - 82622 | Series N/A 82600 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N |
CAD
N/A
|
| 82680DG - 82622 | Series N/A 82600 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N |
CAD
N/A
|
| 82680DG - 82620 | Series N/A 82600 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N |
CAD
N/A
|
| 82681D - 82622 | Series N/A 82600 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N |
CAD
N/A
|