CAD (0)
▾
Single Collar - Type E Flange: 4-Bolt Bearing
Type E Mounted Tapered Roller Bearings
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and
configurations to meet the requirements of demanding applications. Popular part numbers are in
stock for immediate availability. Metric sizes also are available in shaft diameters ranging from
35 mm to 125 mm.
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C90 Dynamic Load Rating (lbf)
Max. Speed (rpm)
Lubrication
Housing Coating
Part Number |
Shaft Size |
Shaft Size Type |
Dimension L |
Dimension A |
Dimension J |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
Housing Coating |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-4BFA-TRB-1 3/16 | Shaft Size N/A 1 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 3-3/4 in | Dimension A N/A 2-11/32 in | Dimension J N/A 2 7/8 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 1/4 | Shaft Size N/A 1 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 3-3/4 in | Dimension A N/A 2-11/32 in | Dimension J N/A 2 7/8 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 5/8 in | Dimension A N/A 2-19/32 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Dimension L N/A 4 5/8 in | Dimension A N/A 2-19/32 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 4 5/8 in | Dimension A N/A 2-19/32 in | Dimension J N/A 3 1/2 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 1/2 | Shaft Size N/A 1 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2-31/32 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-40MM | Shaft Size N/A 40 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 3/8 in | Dimension A N/A 2-31/32 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 5/8 | Shaft Size N/A 1 5/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2-31/32 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 11/16 | Shaft Size N/A 1 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 3/8 in | Dimension A N/A 2-31/32 in | Dimension J N/A 4 1/8 in | C90 Dynamic Load Rating N/A 7860 lbf | Max. Speed N/A 3320 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 3/4 | Shaft Size N/A 1 3/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3-3/32 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-45MM | Shaft Size N/A 45 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 5/8 in | Dimension A N/A 3-3/32 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 7/8 | Shaft Size N/A 1 7/8 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3-3/32 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-1 15/16 | Shaft Size N/A 1 15/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3-3/32 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-50MM | Shaft Size N/A 50 mm | Shaft Size Type N/A Metric | Dimension L N/A 5 5/8 in | Dimension A N/A 3-3/32 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 | Shaft Size N/A 2 in | Shaft Size Type N/A Imperial | Dimension L N/A 5 5/8 in | Dimension A N/A 3-3/32 in | Dimension J N/A 4 3/8 in | C90 Dynamic Load Rating N/A 10300 lbf | Max. Speed N/A 3050 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-55MM | Shaft Size N/A 55 mm | Shaft Size Type N/A Metric | Dimension L N/A 6 1/4 in | Dimension A N/A 3-9/32 in | Dimension J N/A 4 7/8 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 3/16 | Shaft Size N/A 2 3/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 1/4 in | Dimension A N/A 3-9/32 in | Dimension J N/A 4 7/8 in | C90 Dynamic Load Rating N/A 10900 lbf | Max. Speed N/A 2730 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 1/4 | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 7/8 in | Dimension A N/A 3 9/16 in | Dimension J N/A 5 3/8 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Dimension L N/A 6 7/8 in | Dimension A N/A 3 9/16 in | Dimension J N/A 5 3/8 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 7/8 in | Dimension A N/A 3 9/16 in | Dimension J N/A 5 3/8 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 1/2 | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Dimension L N/A 6 7/8 in | Dimension A N/A 3 9/16 in | Dimension J N/A 5 3/8 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-65MM | Shaft Size N/A 65 mm | Shaft Size Type N/A Metric | Dimension L N/A 6 7/8 in | Dimension A N/A 3 9/16 in | Dimension J N/A 5 3/8 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 11/16 | Shaft Size N/A 2 11/16 in | Shaft Size Type N/A Imperial | Dimension L N/A 7 3/4 in | Dimension A N/A 3 15/16 in | Dimension J N/A 6 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-2 3/4 | Shaft Size N/A 2 3/4 in | Shaft Size Type N/A Imperial | Dimension L N/A 7 3/4 in | Dimension A N/A 3 15/16 in | Dimension J N/A 6 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
| E-4BFA-TRB-70MM | Shaft Size N/A 70 mm | Shaft Size Type N/A Metric | Dimension L N/A 7 3/4 in | Dimension A N/A 3 15/16 in | Dimension J N/A 6 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial | Housing Coating N/A E-Coat |
CAD
N/A
|
1 2

