CAD (0)
▾
UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200)
● UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
● Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
● UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
● Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Foot Height H1 (mm)
Total Height H2 (mm)
Total Height H2 (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Bearing Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UCP209-28 | Bearing Number N/A UC209-28 | Shaft Size d N/A 1 3/4 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UCP209 | Bearing Number N/A UC209 | Shaft Size d N/A 45 mm | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UCP210-30 | Bearing Number N/A UC210-30 | Shaft Size d N/A 1 7/8 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UCP210-31 | Bearing Number N/A UC210-31 | Shaft Size d N/A 1 15/16 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UCP210 | Bearing Number N/A UC210 | Shaft Size d N/A 50 mm | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UCP211-32 | Bearing Number N/A UC211-32 | Shaft Size d N/A 2 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UCP210-32 | Bearing Number N/A UC210-32 | Shaft Size d N/A 2 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UCP211-34 | Bearing Number N/A UC211-34 | Shaft Size d N/A 2.1250 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UCP211 | Bearing Number N/A UC211 | Shaft Size d N/A 55 mm | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UCP211-35 | Bearing Number N/A UC211-35 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60 mm2.362 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UCP212-36 | Bearing Number N/A UC212-36 | Shaft Size d N/A 2 1/4 in | Total Width N/A 70 mm2.756 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UCP212 | Bearing Number N/A UC212 | Shaft Size d N/A 60 mm | Total Width N/A 70 mm2.756 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UCP212-38 | Bearing Number N/A UC212-38 | Shaft Size d N/A 2 3/8 in | Total Width N/A 70 mm2.756 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UCP212-39 | Bearing Number N/A UC212-39 | Shaft Size d N/A 2 7/16 in | Total Width N/A 70 mm2.756 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UCP213-40 | Bearing Number N/A UC213-40 | Shaft Size d N/A 2 1/2 in | Total Width N/A 70 mm2.756 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
| UCP213 | Bearing Number N/A UC213 | Shaft Size d N/A 65 mm | Total Width N/A 70 mm2.756 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
| UCP214-44 | Bearing Number N/A UC214-44 | Shaft Size d N/A 2 3/4 in | Total Width N/A 72 mm2.835 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf |
CAD
N/A
|
| UCP214 | Bearing Number N/A UC214 | Shaft Size d N/A 70 mm | Total Width N/A 72 mm2.835 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf |
CAD
N/A
|
| UCP215-47 | Bearing Number N/A UC215-47 | Shaft Size d N/A 2 15/16 in | Total Width N/A 74 mm2.913 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UCP215 | Bearing Number N/A UC215 | Shaft Size d N/A 75 mm | Total Width N/A 74 mm2.913 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UCP215-48 | Bearing Number N/A UC215-48 | Shaft Size d N/A 3 in | Total Width N/A 74 mm2.913 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UCP216-50 | Bearing Number N/A UC216-50 | Shaft Size d N/A 3.1250 in | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf |
CAD
N/A
|
| UCP216 | Bearing Number N/A UC216 | Shaft Size d N/A 80 mm | Total Width N/A 78 mm3.071 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf |
CAD
N/A
|
| UCP217-52 | Bearing Number N/A UC217-52 | Shaft Size d N/A 3 1/4 in | Total Width N/A 83 mm3.268 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf |
CAD
N/A
|
| UCP217 | Bearing Number N/A UC217 | Shaft Size d N/A 85 mm | Total Width N/A 83 mm3.268 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf |
CAD
N/A
|