Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5211W N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 30 º N/A 62000 N16000 lbf N/A 84000 N19000 lbf N/A STEEL N/A Snap In N/A
5211WD N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 30 º N/A 62000 N16000 lbf N/A 84000 N19000 lbf N/A STEEL N/A Snap In N/A
5311K N/A 55 mm N/A 120 mm4.7244 in N/A 49.22 mm1.938 in N/A 20 º N/A 86700 N19500 lbf N/A 124400 N28000 lbf N/A STEEL N/A Snap In N/A
5311W N/A 55 mm N/A 120 mm4.7244 in N/A 49.22 mm1.938 in N/A 20 º N/A 113000 N25500 lbf N/A 144000 N32500 lbf N/A STEEL N/A Machined N/A
5311KG N/A 55 mm N/A 120 mm4.7244 in N/A 49.22 mm1.938 in N/A 20 º N/A 86700 N19500 lbf N/A 124400 N28000 lbf N/A STEEL N/A Snap In N/A
5311WBR N/A 55 mm N/A 120 mm4.7244 in N/A 49.22 mm1.938 in N/A 20 º N/A 113000 N25500 lbf N/A 144000 N32500 lbf N/A STEEL N/A Machined N/A
5311WGBR N/A 55 mm N/A 120 mm4.7244 in N/A 49.22 mm1.938 in N/A 20 º N/A 113000 N25500 lbf N/A 144000 N32500 lbf N/A STEEL N/A Machined N/A
5411W N/A 55 mm N/A 140 mm5.511 in N/A 63.5 mm2.5000 in N/A 30 º N/A 162400 N36500 lbf N/A 218000 N49000 lbf N/A STEEL N/A Machined N/A
5212K N/A 60 mm N/A 110 mm4.3307 in N/A 36.53 mm1.438 in N/A 20 º N/A 88800 N14000 lbf N/A 85000 N19300 lbf N/A STEEL N/A Snap In N/A
5212W N/A 60 mm N/A 110 mm4.3307 in N/A 36.53 mm1.438 in N/A 30 º N/A 72000 N20000 lbf N/A 103000 N23800 lbf N/A STEEL N/A Snap In N/A
5212WD N/A 60 mm N/A 110 mm4.3307 in N/A 39.67 mm1.562 in N/A 30 º N/A 72000 N20000 lbf N/A 103000 N23800 lbf N/A STEEL N/A Snap In N/A
5312W N/A 60 mm N/A 130 mm5.1181 in N/A 53.98 mm2.125 in N/A 20 º N/A 151000 N34000 lbf N/A 191000 N43000 lbf N/A STEEL N/A Machined N/A
5312K N/A 60 mm N/A 130 mm5.1181 in N/A 53.98 mm2.125 in N/A 20 º N/A 151000 N34000 lbf N/A 191000 N43000 lbf N/A STEEL N/A Snap In N/A
5312KG N/A 60 mm N/A 130 mm5.1181 in N/A 53.98 mm2.125 in N/A 20 º N/A 151000 N34000 lbf N/A 191000 N43000 lbf N/A STEEL N/A Snap In N/A
5312WBR N/A 60 mm N/A 130 mm5.1181 in N/A 53.98 mm2.125 in N/A 20 º N/A 151000 N34000 lbf N/A 191000 N43000 lbf N/A STEEL N/A Machined N/A
5412W N/A 60 mm N/A 150 mm5.9050 in N/A 66.675 mm2.6250 in N/A 20 º N/A 195700 N44000 lbf N/A 244700 N55000 lbf N/A STEEL N/A Machined N/A
5412WBR N/A 60 mm N/A 150 mm5.9050 in N/A 66.675 mm2.6250 in N/A 20 º N/A 195700 N44000 lbf N/A 244700 N55000 lbf N/A STEEL N/A Machined N/A
5213K N/A 65 mm N/A 120 mm4.7244 in N/A 38.1 mm1.5 in N/A 20 º N/A 76800 N17300 lbf N/A 101000 N22800 lbf N/A STEEL N/A Snap In N/A
5213 N/A 65 mm N/A 120 mm4.7244 in N/A 38.1 mm1.5 in N/A 30 º N/A 92000 N20800 lbf N/A 99500 N22400 lbf N/A STEEL N/A Snap In N/A
5313W N/A 65 mm N/A 140 mm5.5118 in N/A 58.72 mm2.312 in N/A 20 º N/A 173000 N39000 lbf N/A 213000 N48000 lbf N/A STEEL N/A Machined N/A
5313K N/A 65 mm N/A 140 mm5.5118 in N/A 58.72 mm2.312 in N/A 20 º N/A 173000 N39000 lbf N/A 213000 N48000 lbf N/A STEEL N/A Snap In N/A
5313WBR N/A 65 mm N/A 140 mm5.5118 in N/A 58.72 mm2.312 in N/A 20 º N/A 173000 N39000 lbf N/A 213000 N48000 lbf N/A STEEL N/A Machined N/A
5313WGBR N/A 65 mm N/A 140 mm5.5118 in N/A 58.72 mm2.312 in N/A 20 º N/A 173000 N39000 lbf N/A 213000 N48000 lbf N/A STEEL N/A Machined N/A
5413 N/A 65 mm N/A 160 mm6.299 in N/A 71.4375 mm2.8125 in N/A 30 º N/A 226900 N51000 lbf N/A 260200 N58500 lbf N/A STEEL N/A 2 Pice Stayrod N/A
5214K N/A 70 mm N/A 125 mm4.9213 in N/A 39.67 mm1.562 in N/A 20 º N/A 84000 N19000 lbf N/A 108000 N24500 lbf N/A STEEL N/A Snap In N/A
Unit of Measure
1 2 3 4 5 »