d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5214 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 39.67 mm1.562 in | N/A 30 º | N/A 126000 N28500 lbf | N/A 139000 N31500 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5314W | N/A 70 mm | N/A 150 mm5.9055 in | N/A 63.5 mm2.5000 in | N/A 20 º | N/A 195000 N44000 lbf | N/A 239000 N54000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5314K | N/A 70 mm | N/A 150 mm5.9055 in | N/A 63.5 mm2.5000 in | N/A 20 º | N/A 195000 N44000 lbf | N/A 239000 N54000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5314KG | N/A 70 mm | N/A 150 mm5.9055 in | N/A 63.5 mm2.5000 in | N/A 20 º | N/A 195000 N44000 lbf | N/A 239000 N54000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5314WBR | N/A 70 mm | N/A 150 mm5.9055 in | N/A 63.5 mm2.5000 in | N/A 20 º | N/A 195000 N44000 lbf | N/A 239000 N54000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5314WGBR | N/A 70 mm | N/A 150 mm5.9055 in | N/A 63.5 mm2.5000 in | N/A 20 º | N/A 195000 N44000 lbf | N/A 239000 N54000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5414W | N/A 70 mm | N/A 180 mm7.0860 in | N/A 79.375 mm3-1/8 in | N/A 20 º | N/A 244700 N55000 lbf | N/A 291400 N65500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5414WBR | N/A 70 mm | N/A 180 mm7.0860 in | N/A 79.375 mm3-1/8 in | N/A 20 º | N/A 244700 N55000 lbf | N/A 291400 N65500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5215K | N/A 75 mm | N/A 130 mm5.1181 in | N/A 41.28 mm1.6250 in | N/A 20 º | N/A 85700 N19300 lbf | N/A 108000 N24500 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5215 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 41.28 mm1.6250 in | N/A 30 º | N/A 137000 N31000 lbf | N/A 144000 N32500 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5315W | N/A 75 mm | N/A 160 mm6.2992 in | N/A 68.3 mm2.689 in | N/A 20 º | N/A 222000 N50000 lbf | N/A 266000 N60000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5315K | N/A 75 mm | N/A 160 mm6.2992 in | N/A 68.3 mm2.689 in | N/A 20 º | N/A 222000 N50000 lbf | N/A 266000 N60000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5315WBR | N/A 75 mm | N/A 160 mm6.2992 in | N/A 68.3 mm2.689 in | N/A 20 º | N/A 222000 N50000 lbf | N/A 266000 N60000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5415W | N/A 75 mm | N/A 190 mm7.480 in | N/A 82.55 mm3.2500 in | N/A 20 º | N/A 298000 N67000 lbf | N/A 327000 N73500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5415WBR | N/A 75 mm | N/A 190 mm7.480 in | N/A 82.55 mm3.2500 in | N/A 20 º | N/A 298000 N67000 lbf | N/A 327000 N73500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5216 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 44.45 mm1.7500 in | N/A 30 º | N/A 162000 N36500 lbf | N/A 168000 N38000 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5216DD | N/A 80 mm | N/A 140 mm5.5118 in | N/A 47.62 mm1.875 in | N/A 30 º | N/A 162000 N36500 lbf | N/A 168000 N38000 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5316W | N/A 80 mm | N/A 170 mm6.6929 in | N/A 68.28 mm2.688 in | N/A 20 º | N/A 248000 N56000 lbf | N/A 284000 N64000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5316WBR | N/A 80 mm | N/A 170 mm6.6929 in | N/A 68.28 mm2.688 in | N/A 20 º | N/A 248000 N56000 lbf | N/A 284000 N64000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5416W | N/A 80 mm | N/A 200 mm7.8730 in | N/A 87.3125 mm3.4375 in | N/A 20 º | N/A 309200 N69500 lbf | N/A 333600 N75000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5416WBR | N/A 80 mm | N/A 200 mm7.8730 in | N/A 87.3125 mm3.4375 in | N/A 20 º | N/A 309200 N69500 lbf | N/A 333600 N75000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5217 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 49.23 mm1.938 in | N/A 30 º | N/A 177000 N40000 lbf | N/A 188000 N42500 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5317W | N/A 85 mm | N/A 180 mm7.0866 in | N/A 73.02 mm2.8750 in | N/A 20 º | N/A 279000 N63000 lbf | N/A 308000 N69500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5317WBR | N/A 85 mm | N/A 180 mm7.0866 in | N/A 73.02 mm2.8750 in | N/A 20 º | N/A 279000 N63000 lbf | N/A 308000 N69500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5417W | N/A 85 mm | N/A 210 mm8.2670 in | N/A 92.075 mm3.625 in | N/A 20 º | N/A 355900 N80000 lbf | N/A 355900 N80000 lbf | N/A STEEL | N/A Machined |
N/A
|