d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5211W | N/A 55 mm | N/A 100 mm3.937 in | N/A 33.32 mm1.312 in | N/A 30 º | N/A 62000 N16000 lbf | N/A 84000 N19000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5211WD | N/A 55 mm | N/A 100 mm3.937 in | N/A 33.32 mm1.312 in | N/A 30 º | N/A 62000 N16000 lbf | N/A 84000 N19000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5311K | N/A 55 mm | N/A 120 mm4.7244 in | N/A 49.22 mm1.938 in | N/A 20 º | N/A 86700 N19500 lbf | N/A 124400 N28000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5311W | N/A 55 mm | N/A 120 mm4.7244 in | N/A 49.22 mm1.938 in | N/A 20 º | N/A 113000 N25500 lbf | N/A 144000 N32500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5311KG | N/A 55 mm | N/A 120 mm4.7244 in | N/A 49.22 mm1.938 in | N/A 20 º | N/A 86700 N19500 lbf | N/A 124400 N28000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5311WBR | N/A 55 mm | N/A 120 mm4.7244 in | N/A 49.22 mm1.938 in | N/A 20 º | N/A 113000 N25500 lbf | N/A 144000 N32500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5311WGBR | N/A 55 mm | N/A 120 mm4.7244 in | N/A 49.22 mm1.938 in | N/A 20 º | N/A 113000 N25500 lbf | N/A 144000 N32500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5411W | N/A 55 mm | N/A 140 mm5.511 in | N/A 63.5 mm2.5000 in | N/A 30 º | N/A 162400 N36500 lbf | N/A 218000 N49000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5212K | N/A 60 mm | N/A 110 mm4.3307 in | N/A 36.53 mm1.438 in | N/A 20 º | N/A 88800 N14000 lbf | N/A 85000 N19300 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5212W | N/A 60 mm | N/A 110 mm4.3307 in | N/A 36.53 mm1.438 in | N/A 30 º | N/A 72000 N20000 lbf | N/A 103000 N23800 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5212WD | N/A 60 mm | N/A 110 mm4.3307 in | N/A 39.67 mm1.562 in | N/A 30 º | N/A 72000 N20000 lbf | N/A 103000 N23800 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5312W | N/A 60 mm | N/A 130 mm5.1181 in | N/A 53.98 mm2.125 in | N/A 20 º | N/A 151000 N34000 lbf | N/A 191000 N43000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5312K | N/A 60 mm | N/A 130 mm5.1181 in | N/A 53.98 mm2.125 in | N/A 20 º | N/A 151000 N34000 lbf | N/A 191000 N43000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5312KG | N/A 60 mm | N/A 130 mm5.1181 in | N/A 53.98 mm2.125 in | N/A 20 º | N/A 151000 N34000 lbf | N/A 191000 N43000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5312WBR | N/A 60 mm | N/A 130 mm5.1181 in | N/A 53.98 mm2.125 in | N/A 20 º | N/A 151000 N34000 lbf | N/A 191000 N43000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5412W | N/A 60 mm | N/A 150 mm5.9050 in | N/A 66.675 mm2.6250 in | N/A 20 º | N/A 195700 N44000 lbf | N/A 244700 N55000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5412WBR | N/A 60 mm | N/A 150 mm5.9050 in | N/A 66.675 mm2.6250 in | N/A 20 º | N/A 195700 N44000 lbf | N/A 244700 N55000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5213K | N/A 65 mm | N/A 120 mm4.7244 in | N/A 38.1 mm1.5 in | N/A 20 º | N/A 76800 N17300 lbf | N/A 101000 N22800 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5213 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 38.1 mm1.5 in | N/A 30 º | N/A 92000 N20800 lbf | N/A 99500 N22400 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5313W | N/A 65 mm | N/A 140 mm5.5118 in | N/A 58.72 mm2.312 in | N/A 20 º | N/A 173000 N39000 lbf | N/A 213000 N48000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5313K | N/A 65 mm | N/A 140 mm5.5118 in | N/A 58.72 mm2.312 in | N/A 20 º | N/A 173000 N39000 lbf | N/A 213000 N48000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5313WBR | N/A 65 mm | N/A 140 mm5.5118 in | N/A 58.72 mm2.312 in | N/A 20 º | N/A 173000 N39000 lbf | N/A 213000 N48000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5313WGBR | N/A 65 mm | N/A 140 mm5.5118 in | N/A 58.72 mm2.312 in | N/A 20 º | N/A 173000 N39000 lbf | N/A 213000 N48000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5413 | N/A 65 mm | N/A 160 mm6.299 in | N/A 71.4375 mm2.8125 in | N/A 30 º | N/A 226900 N51000 lbf | N/A 260200 N58500 lbf | N/A STEEL | N/A 2 Pice Stayrod |
N/A
|
| 5214K | N/A 70 mm | N/A 125 mm4.9213 in | N/A 39.67 mm1.562 in | N/A 20 º | N/A 84000 N19000 lbf | N/A 108000 N24500 lbf | N/A STEEL | N/A Snap In |
N/A
|