Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5214 N/A 70 mm N/A 125 mm4.9213 in N/A 39.67 mm1.562 in N/A 30 º N/A 126000 N28500 lbf N/A 139000 N31500 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
5314W N/A 70 mm N/A 150 mm5.9055 in N/A 63.5 mm2.5000 in N/A 20 º N/A 195000 N44000 lbf N/A 239000 N54000 lbf N/A STEEL N/A Machined N/A
5314K N/A 70 mm N/A 150 mm5.9055 in N/A 63.5 mm2.5000 in N/A 20 º N/A 195000 N44000 lbf N/A 239000 N54000 lbf N/A STEEL N/A Snap In N/A
5314KG N/A 70 mm N/A 150 mm5.9055 in N/A 63.5 mm2.5000 in N/A 20 º N/A 195000 N44000 lbf N/A 239000 N54000 lbf N/A STEEL N/A Snap In N/A
5314WBR N/A 70 mm N/A 150 mm5.9055 in N/A 63.5 mm2.5000 in N/A 20 º N/A 195000 N44000 lbf N/A 239000 N54000 lbf N/A STEEL N/A Machined N/A
5314WGBR N/A 70 mm N/A 150 mm5.9055 in N/A 63.5 mm2.5000 in N/A 20 º N/A 195000 N44000 lbf N/A 239000 N54000 lbf N/A STEEL N/A Machined N/A
5414W N/A 70 mm N/A 180 mm7.0860 in N/A 79.375 mm3-1/8 in N/A 20 º N/A 244700 N55000 lbf N/A 291400 N65500 lbf N/A STEEL N/A Machined N/A
5414WBR N/A 70 mm N/A 180 mm7.0860 in N/A 79.375 mm3-1/8 in N/A 20 º N/A 244700 N55000 lbf N/A 291400 N65500 lbf N/A STEEL N/A Machined N/A
5215K N/A 75 mm N/A 130 mm5.1181 in N/A 41.28 mm1.6250 in N/A 20 º N/A 85700 N19300 lbf N/A 108000 N24500 lbf N/A STEEL N/A Snap In N/A
5215 N/A 75 mm N/A 130 mm5.1181 in N/A 41.28 mm1.6250 in N/A 30 º N/A 137000 N31000 lbf N/A 144000 N32500 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
5315W N/A 75 mm N/A 160 mm6.2992 in N/A 68.3 mm2.689 in N/A 20 º N/A 222000 N50000 lbf N/A 266000 N60000 lbf N/A STEEL N/A Machined N/A
5315K N/A 75 mm N/A 160 mm6.2992 in N/A 68.3 mm2.689 in N/A 20 º N/A 222000 N50000 lbf N/A 266000 N60000 lbf N/A STEEL N/A Snap In N/A
5315WBR N/A 75 mm N/A 160 mm6.2992 in N/A 68.3 mm2.689 in N/A 20 º N/A 222000 N50000 lbf N/A 266000 N60000 lbf N/A STEEL N/A Machined N/A
5415W N/A 75 mm N/A 190 mm7.480 in N/A 82.55 mm3.2500 in N/A 20 º N/A 298000 N67000 lbf N/A 327000 N73500 lbf N/A STEEL N/A Machined N/A
5415WBR N/A 75 mm N/A 190 mm7.480 in N/A 82.55 mm3.2500 in N/A 20 º N/A 298000 N67000 lbf N/A 327000 N73500 lbf N/A STEEL N/A Machined N/A
5216 N/A 80 mm N/A 140 mm5.5118 in N/A 44.45 mm1.7500 in N/A 30 º N/A 162000 N36500 lbf N/A 168000 N38000 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
5216DD N/A 80 mm N/A 140 mm5.5118 in N/A 47.62 mm1.875 in N/A 30 º N/A 162000 N36500 lbf N/A 168000 N38000 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
5316W N/A 80 mm N/A 170 mm6.6929 in N/A 68.28 mm2.688 in N/A 20 º N/A 248000 N56000 lbf N/A 284000 N64000 lbf N/A STEEL N/A Machined N/A
5316WBR N/A 80 mm N/A 170 mm6.6929 in N/A 68.28 mm2.688 in N/A 20 º N/A 248000 N56000 lbf N/A 284000 N64000 lbf N/A STEEL N/A Machined N/A
5416W N/A 80 mm N/A 200 mm7.8730 in N/A 87.3125 mm3.4375 in N/A 20 º N/A 309200 N69500 lbf N/A 333600 N75000 lbf N/A STEEL N/A Machined N/A
5416WBR N/A 80 mm N/A 200 mm7.8730 in N/A 87.3125 mm3.4375 in N/A 20 º N/A 309200 N69500 lbf N/A 333600 N75000 lbf N/A STEEL N/A Machined N/A
5217 N/A 85 mm N/A 150 mm5.9055 in N/A 49.23 mm1.938 in N/A 30 º N/A 177000 N40000 lbf N/A 188000 N42500 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
5317W N/A 85 mm N/A 180 mm7.0866 in N/A 73.02 mm2.8750 in N/A 20 º N/A 279000 N63000 lbf N/A 308000 N69500 lbf N/A STEEL N/A Machined N/A
5317WBR N/A 85 mm N/A 180 mm7.0866 in N/A 73.02 mm2.8750 in N/A 20 º N/A 279000 N63000 lbf N/A 308000 N69500 lbf N/A STEEL N/A Machined N/A
5417W N/A 85 mm N/A 210 mm8.2670 in N/A 92.075 mm3.625 in N/A 20 º N/A 355900 N80000 lbf N/A 355900 N80000 lbf N/A STEEL N/A Machined N/A
Unit of Measure
1 2 3 4 5 »