Corrosion Resistant Family Poly Round with Locking Sleeve
Narrow PolyRound with Locking 2D Line Drawing
Unit of Measure
« 11 

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

FAU4LK210-32 N/A Standard N/A FA – Food Safe (US) N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LKHE210-32 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 2 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
FAU4LKHV210-32 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK210-32 N/A Standard N/A FE – Food Safe (Europe) N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK211-32 N/A Standard N/A FE – Food Safe (Europe) N/A 2 in N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A
NAU4LK210-32 N/A Standard N/A NA – Food Safe N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
ONU4LK210-32 N/A Standard N/A ON – Metal detectable N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
PAU4LK210-32 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LK210-32 N/A Standard N/A QF – High Temp N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LKHE210-32 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 2 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
QFU4LKHV210-32 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 2 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK211-34 N/A Standard N/A FE – Food Safe (Europe) N/A 2.1250 in N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A
FEU4LK211 N/A Standard N/A FE – Food Safe (Europe) N/A 55 mm N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A
FEU4LK211-35 N/A Standard N/A FE – Food Safe (Europe) N/A 2 3/16 in N/A 100 mm3.937 in N/A 56.8 mm2.236 in N/A
FEU4LK212-36 N/A Standard N/A FE – Food Safe (Europe) N/A 2 1/4 in N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A
FEU4LK212 N/A Standard N/A FE – Food Safe (Europe) N/A 60 mm N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A
FEU4LK212-38 N/A Standard N/A FE – Food Safe (Europe) N/A 2 3/8 in N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A
FEU4LK212-39 N/A Standard N/A FE – Food Safe (Europe) N/A 2 7/16 in N/A 110 mm4.331 in N/A 66.2 mm2.606 in N/A
Unit of Measure
« 11