Corrosion Resistant Family Poly Round with Locking Sleeve
Narrow PolyRound with Locking 2D Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

ONU4LK206 N/A Standard N/A ON – Metal detectable N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
PAU4LK206 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
QFU4LK206 N/A Standard N/A QF – High Temp N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
QFU4LKHE206 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 30 mm N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
QFU4LKHV206 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 30 mm N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LK206-19 N/A Standard N/A FA – Food Safe (US) N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LKHE206-19 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 3/16 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
FAU4LKHV206-19 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FEU4LK206-19 N/A Standard N/A FE – Food Safe (Europe) N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
NAU4LK206-19 N/A Standard N/A NA – Food Safe N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
ONU4LK206-19 N/A Standard N/A ON – Metal detectable N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
PAU4LK206-19 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
QFU4LK206-19 N/A Standard N/A QF – High Temp N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
QFU4LKHE206-19 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1 3/16 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
QFU4LKHV206-19 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 3/16 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LK206-20 N/A Standard N/A FA – Food Safe (US) N/A 1 1/4 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LK207-20 N/A Standard N/A FA – Food Safe (US) N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A
FAU4LKHE206-20 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 1/4 in N/A 62 mm2.441 in N/A 46.2 mm1.817 in N/A
FAU4LKHE207-20 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 1/4 in N/A 72 mm2.835 in N/A 50.8 mm2 in N/A
FAU4LKHV206-20 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 1/4 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FAU4LKHV207-20 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A
FEU4LK206-20 N/A Standard N/A FE – Food Safe (Europe) N/A 1 1/4 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
FEU4LK207-20 N/A Standard N/A FE – Food Safe (Europe) N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A
NAU4LK206-20 N/A Standard N/A NA – Food Safe N/A 1 1/4 in N/A 62 mm2.441 in N/A 39.2 mm1.543 in N/A
NAU4LK207-20 N/A Standard N/A NA – Food Safe N/A 1 1/4 in N/A 72 mm2.835 in N/A 42.8 mm1.685 in N/A
Unit of Measure
1 2 3 4 5 »