Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4SD28K500S | N/A 22228 | N/A 5 in | N/A 7-1/2 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3-3/4 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4DI28K500S | N/A 22228 | N/A 5 in | N/A 6-1/4 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2-1/2 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH28K500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K500S | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH30K503S | N/A 23130 | N/A 5 3/16 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3-3/4 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K503S | N/A 23130 | N/A 5 3/16 in | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K504S | N/A 23130 | N/A 5.2500 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3-3/4 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K504S | N/A 23130 | N/A 5.2500 in | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K135S | N/A 23130 | N/A 135 mm | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3-3/4 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K135S | N/A 23130 | N/A 135 mm | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAA4SD32K506S | N/A 23132 | N/A 5.3750 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5.0 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K506S | N/A 23132 | N/A 5.3750 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K506S | N/A 23132 | N/A 5.3750 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3-3/4 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K506S | N/A 23132 | N/A 5.3750 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3-3/4 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K507S | N/A 23132 | N/A 5 7/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5.0 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K507S | N/A 23132 | N/A 5 7/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K507S | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3-3/4 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K507S | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3-3/4 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K508S | N/A 23132 | N/A 5 1/2 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5.0 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K508S | N/A 23132 | N/A 5 1/2 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K508S | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3-3/4 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K508S | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3-3/4 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K140S | N/A 23132 | N/A 140 mm | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5.0 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|