Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAAPA28K125S | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPN28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPA28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPN28K500S | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPA28K500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPN30K503S | N/A 23130 | N/A 5 3/16 in | N/A 6.3 in160 mm | N/A 17.44 in443 mm | N/A 17.99 in457 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPN30K504S | N/A 23130 | N/A 5.2500 in | N/A 6.3 in160 mm | N/A 17.44 in443 mm | N/A 17.99 in457 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPN30K135S | N/A 23130 | N/A 135 mm | N/A 6.3 in160 mm | N/A 17.44 in443 mm | N/A 17.99 in457 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|