Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 513016K | N/A Tapered | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513017K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513107 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 513109 | N/A Ball Bearing | N/A 1/2-20 | N/A 6 | N/A | N/A Rectangle |
| 513111 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A N | N/A |
| 512151 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 512152 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 512153 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512154 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| 512155 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512156 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512145 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
| 512148 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512149 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512133 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| 512136 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 512137 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 512144 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512002 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| 512003 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 512004 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 512006 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 512008 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512009 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 512011 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |