Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590021 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Offset
HA590022 N/A N/A 1/2-20 N/A 5 N/A Y N/A Offset
HA590023 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590024 N/A N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590025 N/A N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590026 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A
HA590027 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Rectangle
HA590028 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590029 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590030 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A
HA590032 N/A Tapered N/A 9/16-18 N/A 8 N/A Y N/A Square
HA590033 N/A Ball Bearing N/A 9/16x18 N/A 5 N/A Y N/A Modified
HA590087 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590194 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590195 N/A Ball Bearing N/A N/A 5 N/A Y N/A Offset
HA590141 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Square
HA590142 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A RECTANGLE (MOD)
HA590143 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590138 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Trapazoid (Mod)
HA590139 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590140 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590002 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590005 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
HA590006 N/A Ball Bearing N/A N/A N/A N/A Modified
HA590007 N/A Ball Bearing N/A N/A 5 N/A N/A Modified
Unit of Measure
« 11 12 13 14 15 »