Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590265 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A Y N/A
HA590256 N/A N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590257 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
HA590258 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
HA590259K N/A Tapered N/A 1/2-20 N/A 5 N/A N/A
HA590335 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A N/A Modified
HA590336 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590338 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590339K N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A
HA590340 N/A N/A M12X1.5 N/A 5 N/A N/A Modified Trapezoid
HA590317 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
HA590321 N/A Ball Bearing N/A M12X1.2 N/A 5 N/A N/A Modified
HA590322 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590323 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
HA590392 N/A N/A N/A 5 N/A N/A
HA590393 N/A N/A M14x1.5 N/A 6 N/A N/A Triangular
HA590394 N/A N/A N/A 5 N/A N/A Rectangle
HA590396 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590397 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590398 N/A N/A M12X1.5 N/A 5 N/A N/A
HA590399 N/A N/A M12X1.25 N/A 5 N/A N/A
HA590400 N/A N/A N/A 5 N/A N/A Rectangle
HA590401 N/A N/A N/A N/A N/A
HA590402 N/A N/A M12X1.5 N/A 5 N/A N/A Triangular
HA590403 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
Unit of Measure
« 16 17 18 19 20 »