Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

512164 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512165 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512166 N/A Ball Bearing N/A M10X1.25 N/A N/A N/A Modified
512167 N/A Ball Bearing N/A N/A 5 N/A Y N/A
512168 N/A Ball Bearing N/A N/A 5 N/A Y N/A
512169 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512231 N/A N/A M14x1.5 N/A 5 N/A N/A
512236 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512238 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A Modified
512239 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A Modified
513062 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513063 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified Rectangle
513074 N/A Tapered N/A M12X1.5 N/A 5 N/A Y N/A Modified
513075 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513077 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
513080 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512170 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512171 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Square
512172 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512173 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512174 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512175 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512180 N/A Ball Bearing N/A N/A 5 N/A Y N/A
512181 N/A Ball Bearing N/A N/A N/A N/A Modified
512183 N/A Ball Bearing N/A N/A N/A N/A Modified
Unit of Measure
1 2 3 4 5 »