Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA592450 N/A Ball Bearing N/A N/A 5 N/A Y N/A Modified
HA594181 N/A Ball Bearing N/A M12 N/A 5 N/A N N/A Modified
HA594241 N/A Ball Bearing N/A N/A 5 N/A Y N/A Modified
HA594245 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA594246 N/A Ball Bearing N/A N/A N/A N N/A Modified
HA594301 N/A Ball Bearing N/A N/A N/A N N/A Offset
HA594504 N/A Ball Bearing N/A N/A 5 N/A Y N/A Modified
HA594505 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Trapazoid (Mod)
HA596030 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA596467 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
HA592451 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Trapazoid (Mod)
HA592460 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA592461 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA592519 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
HA593427 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
HA593550 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590639 N/A N/A N/A N/A N/A
HA590640 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Square
HA590641 N/A N/A N/A N/A N/A
HA590642 N/A N/A N/A N/A N/A
HA590643 N/A N/A N/A N/A N/A
HA590644 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A Modified
HA590645 N/A N/A N/A N/A N/A
HA590693K N/A N/A N/A N/A N/A
HA590694 N/A N/A N/A N/A N/A
Unit of Measure
« 31 32 33 34 35 »