Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

513016K N/A Tapered N/A M12X1.5 N/A 5 N/A Y N/A Modified
513017K N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513107 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
513109 N/A Ball Bearing N/A 1/2-20 N/A 6 N/A N/A Rectangle
513111 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N N/A
512151 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
512152 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
512153 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512154 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
512155 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512156 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
512145 N/A Ball Bearing N/A N/A 5 N/A Y N/A
512148 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
512149 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512133 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
512136 N/A Ball Bearing N/A N/A N/A N/A Modified
512137 N/A Ball Bearing N/A N/A N/A N/A Modified
512144 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512002 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
512003 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
512004 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
512006 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
512008 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
512009 N/A Ball Bearing N/A N/A N/A N/A Modified
512011 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
Unit of Measure
1 2 3 4 5 »