Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| BM500028 | N/A | N/A | N/A | N/A | N/A |
| BM500029 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500030 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500031 | N/A | N/A | N/A | N/A | N/A |
| BM500032 | N/A | N/A | N/A | N/A | N/A |
| BM500033 | N/A | N/A | N/A | N/A | N/A |
| BM500034 | N/A | N/A | N/A | N/A | N/A |
| BM500036 | N/A | N/A | N/A | N/A | N/A |
| BM500037 | N/A | N/A | N/A | N/A | N/A |
| BM500041 | N/A | N/A | N/A | N/A | N/A |
| HA590065 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590066 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590067 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590068 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590069 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590038 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590040 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590041 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Offset Trapezoid |
| HA590043 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
| HA590045 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590046 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Rectangle |
| HA590047 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
| HA590049 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590061 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590062 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |