Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590346 | N/A | N/A | N/A | N/A | N/A Square |
| HA590347 | N/A | N/A 9/16-18 | N/A 8 | N/A | N/A Square |
| HA590348 | N/A | N/A M13X1.5 | N/A 5 | N/A | N/A Triangle |
| HA590352 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A Y | N/A Modified |
| HA590353 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A Y | N/A Modified |
| HA590354 | N/A | N/A 9/16-18 | N/A 5 | N/A | N/A Triangle |
| HA590355 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Square |
| HA590305 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590306 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590307 | N/A | N/A | N/A | N/A Y | N/A Triangle |
| HA590310 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590311 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590313 | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A Modified |
| HA590512 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590513 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590514 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Square |
| HA590314 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590315 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590407 | N/A | N/A | N/A | N/A | N/A |
| HA590364 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590365 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590366 | N/A | N/A 12x1.5 | N/A 5 | N/A | N/A |
| HA590367 | N/A | N/A M12X1.5 | N/A 4 | N/A | N/A Modified Trapezoid |
| HA590368 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590369 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |