4Bolt BHU Image - locking
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

TCJ2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
RCJ2 NT N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO2 N/A 2 in N/A 53.2 mm2.094 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 1/8 N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
TCJ2 1/8 N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
VCJ 55 N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ 55 N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
RCJ2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
RCJO2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
TCJ2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJ2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
LCJO2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 3/16 NT N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 1/4 N/A 2 1/4 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ 60 N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 3/8 N/A 2 3/8 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 7/16 N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO2 7/16 N/A 2 7/16 in N/A 65.1 mm2.563 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
LCJ2 7/16 N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
LCJO2 7/16 N/A 2 7/16 in N/A 65.1 mm2.563 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 7/16 NT N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 11/16 N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO2 11/16 N/A 2 11/16 in N/A 72.2 mm2.843 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 11/16 NT N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
« 6 7 8 9 10 »