4Bolt BHU Image - locking
Unit of Measure
« 11 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 70 N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO2 15/16 N/A 2 15/16 in N/A 77.8 mm3.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
LCJO2 15/16 N/A 2 15/16 in N/A 77.8 mm3.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ2 15/16 NT N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ 75 N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO3 7/16 N/A 3 7/16 in N/A 84.1 mm3.311 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO3 7/16 A4550 N/A 3 7/16 in N/A 84.1 mm3.311 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJO3 15/16 N/A 3 15/16 in N/A 96.8 mm3.811 in N/A 140400 N31600 lbf N/A 191800 N43100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
« 11