« 11
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJ 70 | N/A 70 mm | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 15/16 | N/A 2 15/16 in | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO2 15/16 | N/A 2 15/16 in | N/A 77.8 mm3.063 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJO2 15/16 | N/A 2 15/16 in | N/A 77.8 mm3.063 in | N/A 77000 N17300 lbf | N/A 125800 N28300 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ2 15/16 NT | N/A 2 15/16 in | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ 75 | N/A 75 mm | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO3 7/16 | N/A 3 7/16 in | N/A 84.1 mm3.311 in | N/A 107200 N24100 lbf | N/A 158200 N35600 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO3 7/16 A4550 | N/A 3 7/16 in | N/A 84.1 mm3.311 in | N/A 107200 N24100 lbf | N/A 158200 N35600 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJO3 15/16 | N/A 3 15/16 in | N/A 96.8 mm3.811 in | N/A 140400 N31600 lbf | N/A 191800 N43100 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
Unit of Measure
« 11