Pillow Block BHU Set Screw2 - SGT
Pillow Block YS Series - Line Drawing
Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YAK2 7/16 SGT N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS2 7/16 SGT N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM2 7/16 N/A 2 7/16 in N/A 73.02 mm2.875 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM2 1/2 N/A 2 1/2 in N/A 73.02 mm2.875 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK2 11/16 N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM2 11/16 N/A 2 11/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK 70 N/A 70 mm N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK2 15/16 N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS2 15/16 N/A 2 15/16 in N/A 69.4 mm2.732 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS2 15/16 H N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM2 15/16 N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS2 15/16 SGT N/A 2 15/16 in N/A 69.85 mm2.75 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM3 N/A 3 in N/A 88.9 mm3.5 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM3 7/16 N/A 3 7/16 in N/A 111.25 mm4.38 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YASM3 15/16 N/A 3 15/16 in N/A 114.3 mm4.5 in N/A 104400 N23500 lbf N/A 147500 N33200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 6 7 8 9