2Bolt BHU Image
Unit of Measure
1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJT 25 SGT N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT 25 N/A 25 mm N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT 25 PT SGT N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT 25 PS N/A 25 mm N/A 27.9 mm1.098 in N/A 1067 N240 lbf N/A N/A N/A Two-Bolt Flange N/A
YCJT 25 N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJTM1 N/A 1 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 SGT N/A 1 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 N/A 1 in N/A 19.8 mm0.78 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 PT SGT N/A 1 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT1 PS N/A 1 in N/A 27.9 mm1.098 in N/A 1067 N240 lbf N/A N/A N/A Two-Bolt Flange N/A
YCJT1 N/A 1 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 1/8 SGT N/A 1 1/8 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 1/8 N/A 1 1/8 in N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 1/8 N/A 1 1/8 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT 30 SGT N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT 30 N/A 30 mm N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT 30 PT SGT N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT 30 PS N/A 30 mm N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A
YCJT 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJTM1 3/16 N/A 1 3/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 3/16 SGT N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
SCJT1 3/16 N/A 1 3/16 in N/A 21.4 mm0.843 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A
YCJT1 3/16 PT SGT N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
YCJT1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
KCJT1 3/16 PS N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 1556 N350 lbf N/A N/A N/A Two-Bolt Flange N/A
Unit of Measure
1 2 3 4 5