
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications.
Unit of Measure
1
Part Number |
Description |
Size |
Dimension FD |
Overall Length |
Distance between Shaft Ends (Dimension BSE) |
|---|---|---|---|---|---|
| 69790493805 | N/A SX90-6-SPCR-BSE=2.36 | N/A 90-6 | N/A 3.54 in89.92 mm | N/A 1.770 in44.96 mm | N/A 2.360 in15.50 mm |
| 69790494786 | N/A SX90-6-SPCR-BSE=3.5 | N/A 90-6 | N/A 3.54 in89.92 mm | N/A 2.910 in73.91 mm | N/A 3.500 in88.90 mm |
| 69790492105 | N/A SX110-6-SPCR-BSE=3.5 | N/A 110-6 | N/A 4.330 in109.98 mm | N/A 2.839 in72.11 mm | N/A 3.500 in88.90 mm |
| 69790491424 | N/A SX110-6-SPCR-BSE=5" | N/A 110-6 | N/A 4.330 in109.98 mm | N/A 4.339 in110.21 mm | N/A 5.000 in127.00 mm |
| 69790491426 | N/A SX110-6-SPCR-BSE=7" | N/A 110-6 | N/A 4.330 in109.98 mm | N/A 6.339 in161.01 mm | N/A 7.000 in177.80 mm |
| 69790492106 | N/A SX132-6-SPCR-BSE=4.251 | N/A 132-6 | N/A 5.20 in132.08 mm | N/A 3.589 in91.16 mm | N/A 4.250 in107.95 mm |
| 69790491433 | N/A SX132-6-SPCR-BSE=5" | N/A 132-6 | N/A 5.20 in132.08 mm | N/A 4.339 in110.21 mm | N/A 5.000 in127.00 mm |
| 69790491440 | N/A SX158-6-SPCR-BSE=4.375 | N/A 158-6 | N/A 6.22 in157.99 mm | N/A 3.493 in88.72 mm | N/A 4.375 in111.13 mm |
| 69790492107 | N/A SX158-6-SPCR-BSE=4.875 | N/A 158-6 | N/A 6.22 in157.99 mm | N/A 3.984 in101.19 mm | N/A 4.875 in123.83 mm |
| 69790491441 | N/A SX158-6-SPCR-BSE=5" | N/A 158-6 | N/A 6.22 in157.99 mm | N/A 4.118 in104.60 mm | N/A 5.000 in127.00 mm |
| 69790491443 | N/A SX158-6-SPCR-BSE=7" | N/A 158-6 | N/A 6.22 in157.99 mm | N/A 6.118 in155.40 mm | N/A 7.000 in177.80 mm |
| 69790491448 | N/A SX185-6-SPCR-BSE=5" | N/A 185-6 | N/A 7.28 in184.91 mm | N/A 3.898 in99.01 mm | N/A 5.000 in127.00 mm |
| 69790491449 | N/A SX185-6-SPCR-BSE=5.50 | N/A 185-6 | N/A 7.28 in184.91 mm | N/A 4.398 in111.71 mm | N/A 5.500 in139.70 mm |
| 69790491450 | N/A SX185-6-SPCR-BSE=7" | N/A 185-6 | N/A 7.28 in184.91 mm | N/A 5.898 in149.81 mm | N/A 7.000 in177.80 mm |
| 69790492109 | N/A SX202-6-SPCR-BSE=6.25 | N/A 202-6 | N/A 7.95 in201.93 mm | N/A 5.013 in127.33 mm | N/A 6.250 in158.75 mm |
| 69790491455 | N/A SX202-6-SPCR-BSE=7 | N/A 202-6 | N/A 7.95 in201.93 mm | N/A 5.780 in146.81 mm | N/A 7.000 in177.80 mm |
| 69790492110 | N/A SX228-6-SPCR-BSE=6.875 | N/A 228-6 | N/A 8.98 in228.09 mm | N/A 5.497 in139.62 mm | N/A 6.875 in174.63 mm |
| 69790491460 | N/A SX228-6-SPCR-BSE=7" | N/A 228-6 | N/A 8.98 in228.09 mm | N/A 5.622 in142.80 mm | N/A 7.000 in177.80 mm |
| 69790491461 | N/A SX228-6-SPCR-BSE=8" | N/A 228-6 | N/A 8.98 in228.09 mm | N/A 6.622 in168.20 mm | N/A 8.000 in203.20 mm |
| 69790492111 | N/A SX255-6-SPCR-BSE=7.75 | N/A 255-6 | N/A 10.04 in255.02 mm | N/A 7.386 in187.60 mm | N/A 7.750 in196.85 mm |
| 69790491467 | N/A SX255-6-SPCR-BSE=9" | N/A 255-6 | N/A 10.04 in255.02 mm | N/A 7.386 in187.60 mm | N/A 9.000 in228.60 mm |
| 69790492112 | N/A SX278-6-SPCR-BSE=8.625 | N/A 278-6 | N/A 10.95 in278.13 mm | N/A 6.956 in176.68 mm | N/A 8.625 in219.08 mm |
Unit of Measure
1