- Includes sleeve, hydraulic nut and lockwasher or lockplate.
- Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
|---|---|---|---|---|---|---|
| OH3032H | N/A 140 mm | N/A 93 mm | N/A 190 mm | N/A KML 32 | N/A MBL32 | N/A HMV 32 |
| OH3132H | N/A 140 mm | N/A 119 mm | N/A 210 mm | N/A KM 32 | N/A MB32 | N/A HMV 32 |
| OH3034H | N/A 150 mm | N/A 101 mm | N/A 200 mm | N/A KML 34 | N/A MBL34 | N/A HMV 34 |
| OH3134H | N/A 150 mm | N/A 122 mm | N/A 220 mm | N/A KM 34 | N/A MB34 | N/A HMV 34 |
| OH3936H | N/A 160 mm | N/A 87 mm | N/A 210 mm | N/A KML 36 | N/A MBL36 | N/A HMV 36 |
| OH3036H | N/A 160 mm | N/A 109 mm | N/A 210 mm | N/A KML 36 | N/A MBL36 | N/A HMV 36 |
| OH3136H | N/A 160 mm | N/A 131 mm | N/A 230 mm | N/A KM 36 | N/A MB36 | N/A HMV 36 |
| OH3938H | N/A 170 mm | N/A 89 mm | N/A 220 mm | N/A KML 38 | N/A MBL38 | N/A HMV 38 |
| OH3038H | N/A 170 mm | N/A 112 mm | N/A 220 mm | N/A KML 38 | N/A MBL38 | N/A HMV 38 |
| OH3138H | N/A 170 mm | N/A 141 mm | N/A 240 mm | N/A KM 38 | N/A MB38 | N/A HMV 38 |
| OH2338H | N/A 170 mm | N/A 169 mm | N/A 240 mm | N/A KM 38 | N/A MB38 | N/A HMV 38 |
| OH3940H | N/A 180 mm | N/A 98 mm | N/A 240 mm | N/A KML 40 | N/A MBL40 | N/A HMV 40 |
| OH3040H | N/A 180 mm | N/A 120 mm | N/A 240 mm | N/A KML 40 | N/A MBL40 | N/A HMV 40 |
| OH3140H | N/A 180 mm | N/A 150 mm | N/A 250 mm | N/A KM 40 | N/A MB40 | N/A HMV 40 |
| OH2340H | N/A 180 mm | N/A 176 mm | N/A 250 mm | N/A KM 40 | N/A MB40 | N/A HMV 40 |
| OH3944H | N/A 200 mm | N/A 96 mm | N/A 260 mm | N/A HM3044 | N/A MS3044 | N/A HMV 44 |
| OH3044H | N/A 200 mm | N/A 126 mm | N/A 260 mm | N/A HM3044 | N/A MS3044 | N/A HMV 44 |
| OH3144H | N/A 200 mm | N/A 161 mm | N/A 280 mm | N/A HM44T | N/A MB44 | N/A HMV 44 |
| OH2344H | N/A 200 mm | N/A 186 mm | N/A 280 mm | N/A HM44T | N/A MB44 | N/A HMV 44 |
| OH3948H | N/A 220 mm | N/A 101 mm | N/A 290 mm | N/A HM3048 | N/A MS3048 | N/A HMV 48 |
| OH3048H | N/A 220 mm | N/A 133 mm | N/A 290 mm | N/A HM3048 | N/A MS3048 | N/A HMV 48 |
| OH3148H | N/A 220 mm | N/A 172 mm | N/A 300 mm | N/A HM48T | N/A MB48 | N/A HMV 48 |
| OH2348H | N/A 220 mm | N/A 199 mm | N/A 300 mm | N/A HM48T | N/A MB48 | N/A HMV 48 |
| OH3952H | N/A 240 mm | N/A 116 mm | N/A 310 mm | N/A HM3052 | N/A MS3052 | N/A HMV 52 |
| OH3052H | N/A 240 mm | N/A 145 mm | N/A 310 mm | N/A HM3052 | N/A MS3052 | N/A HMV 52 |