Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Enviro Seal™ Kits - Metric-2
Unit of Measure
1 

Part Number

Item Name

Description 

Height

Width

Reservoir Capacity

Length

UPC Number

84527101412 N/A Steel Tank Lid for 1.6 Gallon Tank N/A TANK-1.6 GAL-LID-STEEL N/A 0.160 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 1412
84527101413 N/A Steel Tank Lid for 2.6 Gallon Tank N/A TANK-2.6 GAL-LID-STEEL N/A 0.160 in N/A 9.530 in N/A 2.60 gal N/A 12.280 in311.91 mm N/A 1413
84527101415 N/A Steel Tank Lid for 4.5 Gallon Tank N/A TANK-4.5 GAL-LID-STEEL N/A 0.160 in N/A 11.460 in N/A 4.50 gal N/A 14.530 in369.06 mm N/A 1415
84527101427 N/A Steel Tank Lid for 7.1 Gallon Tank N/A TANK-7.1 GAL-LID-STEEL N/A 0.200 in N/A 13.430 in N/A 7.10 gal N/A 19.330 in490.98 mm N/A 1427
84527101431 N/A Steel Tank Lid for 11 Gallon Tank N/A TANK-11 GAL-LID-STEEL N/A 0.200 in N/A 16.690 in N/A 11.00 gal N/A 20.670 in525.02 mm N/A 1431
84527101437 N/A Steel Tank Lid for 17 Gallon Tank N/A TANK-17 GAL-LID-STEEL N/A 0.200 in N/A 18.660 in N/A 17.00 gal N/A 24.210 in614.93 mm N/A 1437
84527101501 N/A Aluminum Tank Lid for 3.2 Gallon Tank N/A TANK-32 GAL-LID-AL N/A N/A N/A N/A N/A
84527101512 N/A Aluminum Tank Lid for 1.6 Gallon Tank N/A TANK-1.6 GAL-LID-AL N/A 0.160 in N/A 8.660 in N/A 1.60 gal N/A 10.240 in260.10 mm N/A 1412
84527101513 N/A AluminumTank Lid for 2.6 Gallon Tank N/A TANK-2.6 GAL-LID-AL N/A 0.160 in N/A 9.530 in N/A 2.60 gal N/A 12.280 in311.91 mm N/A 1413
84527101515 N/A Alminum Tank Lid for 4.5 Gallon Tank N/A TANK-4.5 GAL-LID-AL N/A 0.160 in N/A 11.460 in N/A 4.50 gal N/A 14.530 in369.06 mm N/A 1415
84527101527 N/A Aluminum Tank Lid for 7.1 Gallon Tank N/A TANK-7.1 GAL-LID-AL N/A 0.200 in N/A 13.430 in N/A 7.10 gal N/A 19.330 in490.98 mm N/A 1427
84527101531 N/A Aluminum Tank Lid for 11 Gallon Tank N/A TANK-11 GAL-LID-AL N/A 0.200 in N/A 16.690 in N/A 11.00 gal N/A 20.670 in525.02 mm N/A 1431
84527101537 N/A Aluminum Tank Lid for 17 Gallon Tank N/A TANK-17 GAL-LID-AL N/A 0.200 in N/A 18.660 in N/A 17.00 gal N/A 24.210 in614.93 mm N/A 1437
84527101445 N/A Steel Tank Lid for 3.2 Gallon Tank N/A TANK-32 GAL-LID-STEEL N/A N/A N/A N/A N/A
Unit of Measure
1