Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Unit of Measure
« 11
Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CK72T1300S | N/A Open | N/A 13 in | N/A 23.46 in595.9 mm | N/A 3.87 in98.3 mm | N/A 20.54 in521.6 mm |
N/A
|
| CK72T340S | N/A Open | N/A 340 mm | N/A 23.46 in595.9 mm | N/A 3.87 in98.3 mm | N/A 20.54 in521.6 mm |
N/A
|
| CK72T1307S | N/A Open | N/A 13 7/16 in | N/A 23.46 in595.9 mm | N/A 3.87 in98.3 mm | N/A 20.54 in521.6 mm |
N/A
|
| CK72T1308S | N/A Open | N/A 13 1/2 in | N/A 23.46 in595.9 mm | N/A 3.87 in98.3 mm | N/A 20.54 in521.6 mm |
N/A
|
| CK76T1315S | N/A Open | N/A 13 15/16 in | N/A 24.15 in613.4 mm | N/A 3.87 in98.3 mm | N/A 21.82 in554.3 mm |
N/A
|
| CK76T1400S | N/A Open | N/A 14 in | N/A 24.15 in613.4 mm | N/A 3.87 in98.3 mm | N/A 21.82 in554.3 mm |
N/A
|
| CK76T360S | N/A Open | N/A 360 mm | N/A 24.15 in613.4 mm | N/A 3.87 in98.3 mm | N/A 21.82 in554.3 mm |
N/A
|
| CK80T1415S | N/A Open | N/A 14 15/16 in | N/A 25.4 in645.2 mm | N/A 4.01 in101.9 mm | N/A 22.94 in582.6 mm |
N/A
|
| CK80T380S | N/A Open | N/A 380 mm | N/A 25.4 in645.2 mm | N/A 4.01 in101.9 mm | N/A 22.94 in582.6 mm |
N/A
|
| CK80T1500S | N/A Open | N/A 15 in | N/A 25.4 in645.2 mm | N/A 4.01 in101.9 mm | N/A 22.94 in582.6 mm |
N/A
|
Unit of Measure
« 11