timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 61 62 63 64 65 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE2200BRHSLAB N/A 22 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSE2200BXHSLAB N/A 22 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BXHS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BRHS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BXHSKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BRHSKPS N/A 560 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BXHSRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BRHSRSS N/A 560 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BXHSHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BRHSHTPS N/A 560 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BXHSATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BRHSATL N/A 560 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BXHSFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM560BRHSFS N/A 560 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BRHSLAB N/A 560 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM560BXHSLAB N/A 560 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM570BRHSKPS N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A
LSM570BXHSKPS N/A 570 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A
LSM580BXHS N/A 580 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A
LSM580BRHS N/A 580 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A
LSM580BXHSKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A
LSM580BRHSKPS N/A 580 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A
LSM580BXHSRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A
LSM580BRHSRSS N/A 580 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A 32372 lbf144000 N N/A 310 rpm N/A
LSM580BXHSHTPS N/A 580 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 363291 lbf1616000 N N/A 863491 lbf3841000 N N/A N/A 310 rpm N/A
Unit of Measure
« 61 62 63 64 65