timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE311BXHSAFQARSS N/A 3 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BRHSAFQARSS N/A 3 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BXHSAFQAHTPS N/A 3 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BRHSAFQAHTPS N/A 3 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BXHSAFQAATL N/A 3 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BRHSAFQAATL N/A 3 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BXHSAFQAFS N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE311BRHSAFQAFS N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BXHSAFQA N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BRHSAFQA N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BXHSAFQAKPS N/A 3 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BRHSAFQAKPS N/A 3 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BXHSAFQARSS N/A 3 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BRHSAFQARSS N/A 3 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BXHSAFQAHTPS N/A 3 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BRHSAFQAHTPS N/A 3 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BXHSAFQAATL N/A 3 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BRHSAFQAATL N/A 3 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BXHSAFQAFS N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE312BRHSAFQAFS N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BXHSAFQA N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BRHSAFQA N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BXHSAFQAKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BRHSAFQAKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
MSE315BXHSAFQARSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A
Unit of Measure
1 2 3 4 5 »