timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE500BXHSATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE500BRHSATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE500BXHSFS N/A 5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE500BRHSFS N/A 5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHS N/A 130 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHS N/A 130 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSM130BXHSFS N/A 130 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSM130BRHSFS N/A 130 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE503BXHS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHSKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHSRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
MSE503BRHSHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A
MSE503BXHSATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A
Unit of Measure
« 21 22 23 24 25 »