1 2
Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JL724314-B | N/A L724300 | N/A 170 mm6.6929 in | N/A 19.05 mm0.75 in |
N/A
|
| JL730612-B | N/A L730600 | N/A 205 mm8.0709 in | N/A 21.438 mm0.8440 in |
N/A
|
| JLM722912-B | N/A LM722900 | N/A 165 mm6.4961 in | N/A 21 mm0.8268 in |
N/A
|
| JM624610-B | N/A M624600 | N/A 180 mm7.0866 in | N/A 26 mm1.0236 in |
N/A
|
| JM716610-B | N/A M716600 | N/A 130 mm5.1181 in | N/A 24 mm0.9449 in |
N/A
|
| JP10010-B | N/A JP10000 | N/A 145 mm5.7087 in | N/A 17.5 mm0.689 in |
N/A
|
| JP13010-B | N/A JP13000 | N/A 185 mm7.2835 in | N/A 21 mm0.8268 in |
N/A
|
| JP14010-B | N/A JP14000 | N/A 195 mm7.6772 in | N/A 21 mm0.8268 in |
N/A
|
| JP16010-B | N/A JP16000 | N/A 220 mm8.6614 in | N/A 23 mm0.9055 in |
N/A
|
| JP17010-B | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| JP18010-B | N/A JP18000 | N/A 240 mm9.4488 in | N/A 23 mm0.9055 in |
N/A
|
| JP6010-B | N/A JP6000 | N/A 100 mm3.937 in | N/A 15.500 mm0.6102 in |
N/A
|
| JP7010-B | N/A JP7000 | N/A 110 mm4.3307 in | N/A 15.500 mm0.6102 in |
N/A
|
| JP8010-B | N/A JP8000 | N/A 125 mm4.9213 in | N/A 17.5 mm0.689 in |
N/A
|
| JP9010-B | N/A JP9000 | N/A 135 mm5.3150 in | N/A 17.5 mm0.689 in |
N/A
|
| Y30210CRM | N/A 30210C | N/A 90 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y30307RM | N/A 30307 | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in |
N/A
|
| Y30309RM | N/A 30309 | N/A 100 mm3.937 in | N/A 22 mm0.8661 in |
N/A
|
| Y30310RM | N/A 30310 | N/A 110 mm4.3307 in | N/A 23 mm0.9055 in |
N/A
|
| Y30311RM | N/A 30311 | N/A 120 mm4.7244 in | N/A 25 mm0.9843 in |
N/A
|
| Y32009XR | N/A 32009X | N/A 75 mm2.9528 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32010XR | N/A 32010X | N/A 80 mm3.1496 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32309-BRM | N/A 32309-B | N/A 100 mm3.937 in | N/A 30 mm1.1811 in |
N/A
|
| Y32311-BRM | N/A 32311-B | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32312-BRM | N/A 32312-BM | N/A 130 mm5.1181 in | N/A 37 mm1.4567 in |
N/A
|
Unit of Measure
1 2