
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCPW205 | N/A UC205 | N/A 25 mm | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCPW206 | N/A UC206 | N/A 30 mm | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCPW207 | N/A UC207 | N/A 35 mm | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCPW208 | N/A UC208 | N/A 40 mm | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
Unit of Measure
1