UCPA-right-angle-view
Mounted Bearings-U-Series-UCPA-Line-Drawing
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCPA201 N/A UC201 N/A 12 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA201-8 N/A UC201-8 N/A 1/2 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA202 N/A UC202 N/A 15 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA202-10 N/A UC202-10 N/A 5/8 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA203 N/A UC203 N/A 17 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA204-12 N/A UC204-12 N/A 3/4 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA204 N/A UC204 N/A 20 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCPA205-14 N/A UC205-14 N/A 7/8 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCPA205-15 N/A UC205-15 N/A 15/16 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCPA205 N/A UC205 N/A 25 mm N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCPA205-16 N/A UC205-16 N/A 1 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCPA206-18 N/A UC206-18 N/A 1 1/8 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCPA206 N/A UC206 N/A 30 mm N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCPA206-19 N/A UC206-19 N/A 1 3/16 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCPA206-20 N/A UC206-20 N/A 1 1/4 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCPA207-20 N/A UC207-20 N/A 1 1/4 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCPA207-21 N/A UC207-21 N/A 1 5/16 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCPA207-22 N/A UC207-22 N/A 1 3/8 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCPA207 N/A UC207 N/A 35 mm N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCPA207-23 N/A UC207-23 N/A 1 7/16 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCPA208-24 N/A UC208-24 N/A 1 1/2 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
UCPA208-25 N/A UC208-25 N/A 1 9/16 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
UCPA208 N/A UC208 N/A 40 mm N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
UCPA209-26 N/A UC209-26 N/A 1 5/8 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UCPA209-27 N/A UC209-27 N/A 1 11/16 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
Unit of Measure
1 2