
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UELPA201 | N/A UEL201 | N/A 12 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA201-8 | N/A UEL201-8 | N/A 1/2 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA202 | N/A UEL202 | N/A 15 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA202-10 | N/A UEL202-10 | N/A 5/8 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA203 | N/A UEL203 | N/A 17 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA204-12 | N/A UEL204-12 | N/A 3/4 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA204 | N/A UEL204 | N/A 20 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELPA205-14 | N/A UEL205-14 | N/A 7/8 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELPA205-15 | N/A UEL205-15 | N/A 15/16 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELPA205 | N/A UEL205 | N/A 25 mm | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELPA205-16 | N/A UEL205-16 | N/A 1 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELPA206-18 | N/A UEL206-18 | N/A 1 1/8 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELPA206 | N/A UEL206 | N/A 30 mm | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELPA206-19 | N/A UEL206-19 | N/A 1 3/16 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELPA206-20 | N/A UEL206-20 | N/A 1 1/4 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELPA207-20 | N/A UEL207-20 | N/A 1 1/4 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELPA207-21 | N/A UEL207-21 | N/A 1 5/16 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELPA207-22 | N/A UEL207-22 | N/A 1 3/8 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELPA207 | N/A UEL207 | N/A 35 mm | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELPA207-23 | N/A UEL207-23 | N/A 1 7/16 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELPA208-24 | N/A UEL208-24 | N/A 1 1/2 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UELPA208-25 | N/A UEL208-25 | N/A 1 9/16 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UELPA208 | N/A UEL208 | N/A 40 mm | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UELPA209-26 | N/A UEL209-26 | N/A 1 5/8 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UELPA209-27 | N/A UEL209-27 | N/A 1 11/16 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
Unit of Measure
1 2