CAD (0)
▾
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RR 1/2 | Shaft Size d N/A 1/2 in | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1/2 | Shaft Size d N/A 1/2 in | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 9/16 | Shaft Size d N/A 9/16 in | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 5/8 | Shaft Size d N/A 5/8 in | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 5/8 | Shaft Size d N/A 5/8 in | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 17 | Shaft Size d N/A 17 mm | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 17 | Shaft Size d N/A 17 mm | Outside Diameter N/A 81 mm3.188 in | Stamping Radial Load Rating N/A 2650 N600 lb | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 3/4 | Shaft Size d N/A 3/4 in | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 3/4 | Shaft Size d N/A 3/4 in | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 20 | Shaft Size d N/A 20 mm | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 20 | Shaft Size d N/A 20 mm | Outside Diameter N/A 90.5 mm3.563 in | Stamping Radial Load Rating N/A 3100 N700 lb | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 13/16 | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 13/16 - GRA | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 13/16 - GRA | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 13/16 - GRR | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 13/16 - GRR | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 7/8 | Shaft Size d N/A 7/8 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 7/8 | Shaft Size d N/A 7/8 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 7/8 - GRA | Shaft Size d N/A 7/8 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 7/8 - GRA | Shaft Size d N/A 7/8 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 7/8 - GRR | Shaft Size d N/A 7/8 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSB 7/8 - GRR | Shaft Size d N/A 7/8 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 15/16 | Shaft Size d N/A 15/16 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 15/16 | Shaft Size d N/A 15/16 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 3550 N800 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G52MSA 15/16 - GRA | Shaft Size d N/A 15/16 in | Outside Diameter N/A 95.2 mm3.7500 in | Stamping Radial Load Rating N/A 7700 N1730 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|