CAD (0)
  • Cart is empty
176 - 200 of 403 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 1 3/8 in N/A 66.7 mm2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 3/8 in N/A 34.9 mm1.375 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 3/8 in N/A 57.2 mm2.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 35 mm N/A 34.9 mm1.375 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 57.2 mm2.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 51.6 mm2.031 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 54 mm2.126 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 69.8 mm2.748 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 69.8 mm2.748 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 1 7/16 in N/A 66.7 mm2.626 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
176 - 200 of 403 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »