CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Setscrew Locking
Fafnir® Pillow Block Mounted Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK2 7/16 SGT | Shaft Size d N/A 2 7/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS2 7/16 SGT | Shaft Size d N/A 2 7/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 73.02 mm2.875 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM2 1/2 | Shaft Size d N/A 2 1/2 in | Total Width N/A 73.02 mm2.875 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK 70 | Shaft Size d N/A 70 mm | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAK2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 69.4 mm2.732 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS2 15/16 H | Shaft Size d N/A 2 15/16 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 54200 N12200 lbf | Dynamic Load Rating N/A 79400 N17900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YAS2 15/16 SGT | Shaft Size d N/A 2 15/16 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM3 | Shaft Size d N/A 3 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 54200 N12200 lbf | Dynamic Load Rating N/A 79400 N17900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM3 7/16 | Shaft Size d N/A 3 7/16 in | Total Width N/A 111.25 mm4.38 in | Static Load Rating N/A 71500 N16100 lbf | Dynamic Load Rating N/A 106400 N23900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| YASM3 15/16 | Shaft Size d N/A 3 15/16 in | Total Width N/A 114.3 mm4.5 in | Static Load Rating N/A 104400 N23500 lbf | Dynamic Load Rating N/A 147500 N33200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|