CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| RAL012NPPB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.654 in42 mm | Total Width N/A 0.969 in24.6 mm | Static Load Rating N/A 1000 lbf4400 N | Dynamic Load Rating N/A 2320 lbf10400 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| RAL012NPP | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.654 in42 mm | Total Width N/A 0.969 in24.6 mm | Static Load Rating N/A 1000 lbf4400 N | Dynamic Load Rating N/A 2320 lbf10400 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| G1012KRRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1012KLLB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| GRA012RRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| G1012KRR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1012KLL | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| GRA012RR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1012KRRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1480 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1012KLLB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| RA012RRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1012KRR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1012KLL | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| RA012RR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1012KR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1012KL | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1012KLLG | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.719 in43.7 mm | Static Load Rating N/A 1400 lbf6200 N | Dynamic Load Rating N/A 3200 lbf14300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| SM1012K | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.719 in43.66 mm | Static Load Rating N/A 1400 lbf6200 N | Dynamic Load Rating N/A 3200 lbf14300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1012KB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.719 in43.66 mm | Static Load Rating N/A 1400 lbf6200 N | Dynamic Load Rating N/A 3200 lbf14300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| RA012DD | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.219 in30.96 mm | Static Load Rating N/A 1400 lbf6200 N | Dynamic Load Rating N/A 3200 lbf14300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN012K | Shaft Size d N/A 3/4 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.844 in46.83 mm | Static Load Rating N/A 1760 lbf7800 N | Dynamic Load Rating N/A 4000 lbf17600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN012KB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.844 in46.83 mm | Static Load Rating N/A 1760 lbf7800 N | Dynamic Load Rating N/A 4000 lbf17600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| GE20KRRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRAE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| GE20KRR | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|