d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5308WG | N/A 40 mm | N/A 90 mm3.5433 in | N/A 36.53 mm1.438 in | N/A 30 º | N/A 66600 N15000 lbf | N/A 90600 N20400 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5408 | N/A 40 mm | N/A 110 mm4.3300 in | N/A 49.2125 mm1.9375 in | N/A 30 º | N/A 106700 N24000 lbf | N/A 149000 N33500 lbf | N/A STEEL | N/A Finger |
N/A
|
| 5209K | N/A 45 mm | N/A 85 mm3.3456 in | N/A 30.17 mm1.188 in | N/A 20 º | N/A 39000 N8800 lbf | N/A 57000 N12900 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5209W | N/A 45 mm | N/A 85 mm3.3456 in | N/A 30.17 mm1.188 in | N/A 30 º | N/A 51500 N11600 lbf | N/A 64800 N14600 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5209KG | N/A 45 mm | N/A 85 mm3.3456 in | N/A 30.17 mm1.188 in | N/A 20 º | N/A 39000 N8800 lbf | N/A 57000 N12900 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5209WD | N/A 45 mm | N/A 85 mm3.3456 in | N/A 30.17 mm1.188 in | N/A 30 º | N/A 51500 N11600 lbf | N/A 64800 N14600 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5309K | N/A 45 mm | N/A 100 mm3.937 in | N/A 39.67 mm1.562 in | N/A 20 º | N/A 56400 N12700 lbf | N/A 87000 N19600 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5309W | N/A 45 mm | N/A 100 mm3.937 in | N/A 39.67 mm1.562 in | N/A 30 º | N/A 81000 N18300 lbf | N/A 106000 N24000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5309KG | N/A 45 mm | N/A 100 mm3.937 in | N/A 39.67 mm1.562 in | N/A 20 º | N/A 56400 N12700 lbf | N/A 87000 N19600 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5309WD | N/A 45 mm | N/A 100 mm3.937 in | N/A 42.88 mm1.688 in | N/A 30 º | N/A 81000 N18300 lbf | N/A 106000 N24000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5309WG | N/A 45 mm | N/A 100 mm3.937 in | N/A 39.67 mm1.562 in | N/A 30 º | N/A 81000 N18300 lbf | N/A 106000 N24000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5409W | N/A 45 mm | N/A 120 mm4.724 in | N/A 53.975 mm2.125 in | N/A 20 º | N/A 115600 N26000 lbf | N/A 166800 N37500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5409WBR | N/A 45 mm | N/A 120 mm4.724 in | N/A 53.975 mm2.125 in | N/A 20 º | N/A 115600 N26000 lbf | N/A 166800 N37500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5210K | N/A 50 mm | N/A 90 mm3.5433 in | N/A 30.17 mm1.188 in | N/A 20 º | N/A 44400 N10000 lbf | N/A 62000 N14000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5210W | N/A 50 mm | N/A 90 mm3.5433 in | N/A 30.17 mm1.188 in | N/A 30 º | N/A 56000 N12700 lbf | N/A 66600 N15000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5210KG | N/A 50 mm | N/A 90 mm3.5433 in | N/A 30.17 mm1.188 in | N/A 20 º | N/A 44400 N10000 lbf | N/A 62000 N14000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5210WD | N/A 50 mm | N/A 90 mm3.5433 in | N/A 33.32 mm1.312 in | N/A 30 º | N/A 56000 N12700 lbf | N/A 66600 N15000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5210WG | N/A 50 mm | N/A 90 mm3.5433 in | N/A 30.17 mm1.188 in | N/A 30 º | N/A 56000 N12700 lbf | N/A 66600 N15000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5310K | N/A 50 mm | N/A 110 mm4.3307 in | N/A 44.45 mm1.7500 in | N/A 20 º | N/A 73000 N16600 lbf | N/A 111000 N25000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5310W | N/A 50 mm | N/A 110 mm4.3307 in | N/A 44.45 mm1.7500 in | N/A 30 º | N/A 97000 N22000 lbf | N/A 126000 N28500 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5310KG | N/A 50 mm | N/A 110 mm4.3307 in | N/A 44.45 mm1.7500 in | N/A 20 º | N/A 73000 N16600 lbf | N/A 111000 N25000 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5310WD | N/A 50 mm | N/A 110 mm4.3307 in | N/A 47.62 mm1.875 in | N/A 30 º | N/A 97000 N22000 lbf | N/A 126000 N28500 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5310WG | N/A 50 mm | N/A 110 mm4.3307 in | N/A 44.45 mm1.7500 in | N/A 30 º | N/A 97000 N22000 lbf | N/A 126000 N28500 lbf | N/A STEEL | N/A Snap In |
N/A
|
| 5410 | N/A 50 mm | N/A 130 mm5.118 in | N/A 58.7375 mm2.3125 in | N/A 30 º | N/A 144600 N32500 lbf | N/A 191300 N43000 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5211K | N/A 55 mm | N/A 100 mm3.937 in | N/A 33.32 mm1.312 in | N/A 20 º | N/A 71000 N12700 lbf | N/A 76000 N17300 lbf | N/A STEEL | N/A Snap In |
N/A
|