Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
« 6 

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5417WBR N/A 85 mm N/A 210 mm8.2670 in N/A 92.075 mm3.625 in N/A 20 º N/A 355900 N80000 lbf N/A 355900 N80000 lbf N/A STEEL N/A Machined N/A
5218W N/A 90 mm N/A 160 mm6.2992 in N/A 52.37 mm2.062 in N/A 20 º N/A 191000 N43000 lbf N/A 202000 N45500 lbf N/A STEEL N/A Machined N/A
5218WBR N/A 90 mm N/A 160 mm6.2992 in N/A 52.37 mm2.062 in N/A 20 º N/A 191000 N43000 lbf N/A 202000 N45500 lbf N/A STEEL N/A Machined N/A
5218WDBR N/A 90 mm N/A 160 mm6.2992 in N/A 52.37 mm2.062 in N/A 20 º N/A 191000 N43000 lbf N/A 202000 N45500 lbf N/A STEEL N/A Machined N/A
5318W N/A 90 mm N/A 190 mm7.4803 in N/A 73.02 mm2.8750 in N/A 20 º N/A 308000 N69500 lbf N/A 333000 N75000 lbf N/A STEEL N/A Machined N/A
5318WBR N/A 90 mm N/A 190 mm7.4803 in N/A 73.02 mm2.8750 in N/A 20 º N/A 308000 N69500 lbf N/A 333000 N75000 lbf N/A STEEL N/A Machined N/A
5418W N/A 90 mm N/A 225 mm8.858 in N/A 98.425 mm3.8750 in N/A 20 º N/A 413700 N93000 lbf N/A 400300 N90000 lbf N/A STEEL N/A Machined N/A
5418WBR N/A 90 mm N/A 225 mm8.858 in N/A 98.425 mm3.8750 in N/A 20 º N/A 413700 N93000 lbf N/A 400300 N90000 lbf N/A STEEL N/A Machined N/A
5219 N/A 95 mm N/A 170 mm6.6929 in N/A 55.58 mm2.188 in N/A 30 º N/A 235000 N53000 lbf N/A 244000 N55000 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
5319W N/A 95 mm N/A 200 mm7.874 in N/A 77.77 mm3.062 in N/A 30 º N/A 319000 N72000 lbf N/A 333000 N75000 lbf N/A STEEL N/A Machined N/A
5220W N/A 100 mm N/A 180 mm7.0866 in N/A 60.32 mm2-3/8 in N/A 20 º N/A 253000 N57000 lbf N/A 259000 N58500 lbf N/A STEEL N/A Machined N/A
5220WBR N/A 100 mm N/A 180 mm7.0866 in N/A 60.32 mm2-3/8 in N/A 20 º N/A 253000 N57000 lbf N/A 259000 N58500 lbf N/A STEEL N/A Machined N/A
5320W N/A 100 mm N/A 215 mm8.4646 in N/A 82.55 mm3.2500 in N/A 20 º N/A 377000 N85000 lbf N/A 377000 N85000 lbf N/A STEEL N/A Machined N/A
5320WBR N/A 100 mm N/A 215 mm8.4646 in N/A 82.55 mm3.2500 in N/A 20 º N/A 377000 N85000 lbf N/A 377000 N85000 lbf N/A STEEL N/A Machined N/A
5222 N/A 110 mm N/A 200 mm7.874 in N/A 69.85 mm2.75 in N/A 30 º N/A 339000 N76500 lbf N/A 326000 N73500 lbf N/A STEEL N/A Stayrod N/A
5322W N/A 110 mm N/A 240 mm9.4488 in N/A 92.08 mm3.625 in N/A 20 º N/A 479000 N108000 lbf N/A 453000 N102000 lbf N/A STEEL N/A Machined N/A
Unit of Measure
« 6